Photo is representative
Download
Eaton XT IEC contactor, Connects 3 EMS, Three-pole, -25C +60C, EMS, 3 phase, 24 Vdc
Product Name |
Eaton XT IEC contactor
|
Catalog Number |
EMS-XBR3-3
|
Product Length/Depth |
0.2 in
|
Product Height |
8.4 in
|
Product Width |
7.66 in
|
Product Weight |
0.54 lb
|
Compliances |
CE Marked
|
Number of poles |
Three-pole
|
Type |
Line side commoning cable
|
Voltage rating |
24 Vdc
|
Connection |
Connects 3 EMS
|
Operating temperature - max |
60 °C
|
Operating temperature - min |
-25 °C
|
Series |
EMS
|