Knowledge Search
Download document () of 20
We make what matters work

K-AMC20-R

EATON MASTER DIFFERENTIAL INSTALL KIT; AMC 20; REAR

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-AMC20-R
Product Weight
5.2 lb

Product specifications

Cover bolts
12
Ring gear bolts
10
Pinion spline count
30
Ring gear rotation
Standard
Cover gasket included
Yes
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
No
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
No
Bearing brand
Timken
Axle spline count
29

Differential Product Selector

Export product specification