Eaton meter socket, 200A, 4 TERMINAL METER SOCKETS OVERSIZE ENCLOSURE, 4JAW
Product Name |
Eaton meter socket
|
Catalog Number |
LMB3-IN
|
Product Length/Depth |
18.5 in
|
Product Height |
6.5 in
|
Product Width |
13 in
|
Product Weight |
17 lb
|
Certifications |
CSA Certified (Canada Only)
|
Type |
Meter Socket
|
Number of sockets |
1
|
Voltage rating |
600 V
|
Mounting |
Surface
|