Knowledge Search
Download document () of 20

MMINT

Eaton Magnum communication module, Universal frame, MODBUS

General specifications

Product Name
Eaton Magnum communication module
Catalog Number
MMINT
Product Length/Depth
4.25 in
Product Height
3 in
Product Width
3.54 in
Product Weight
1 lb
Certifications
UL Listed
Catalog Notes
Supersedes the G51 Transfer naed no and catalog number.

Product specifications

Voltage rating
24 V DC
Frame
Universal
Accessories
Communication module
Series
Magnum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.