Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Product Name |
Eaton Tripp Lite series plug lockout
|
Catalog Number |
PLC13RD
|
Product Length/Depth |
8.58 in
|
Product Height |
3.55 in
|
Product Width |
12.8 in
|
Product Weight |
0.87 lb
|
Compliances |
RoHS
|
Package contents |
100 RED color C14 plug / C13 outlet compatible Plug-lock inserts
|
Color |
Red
|
Accessory Class |
|
Product Highlights |
PLC13RD Plug-lock inserts keep C14 power cords connected to C13 outlets
Prevents accidental disconnection of network hardware during routine rack maintenance Universal compatibility, no special cables, outlets or special PDU hardware required RED color inserts ship in packages of 100, more colors available |
Type of accessory/spare part |
Plug-Lock Insert
|