Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
| Product Name |
Eaton Tripp Lite series plug lockout
|
| Catalog Number |
PLC19BL
|
| Product Length/Depth |
1.06 in
|
| Product Height |
1.29 in
|
| Product Width |
1.42 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Package contents |
100 BLUE color C20 plug / C19 outlet compatible Plug-lock inserts
|
| Color |
Blue
|
| Accessory Class |
|
| Product Highlights |
PLC19BL Plug-lock inserts keep C20 power cords connected to C19 outlets
Prevents accidental disconnection of network hardware during routine rack maintenance Universal compatibility, no special cables, outlets or special PDU hardware required BLUE color inserts ship in packages of 100, more colors available |
| Type of accessory/spare part |
Plug-Lock Insert
|