Download document () of 20

SVX020A1-4A1B2

Eaton SVX adjustable frequency drive, 20HP, NEMA Type 1/IP21, 480V, FR6, 3-phase, EMC H, Standard Software, A/N keypad, Int brake chopper, Varnished Boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX020A1-4A1B2
Product Length/Depth
9.3 in
Product Height
22 in
Product Width
7.6 in
Product Weight
40.8 lb
Certifications
IEC 61800-2
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
Brake chopper
Modification
Varnished Boards
Horsepower
20 hp
Frame size
6
Keypad
Alphanumeric
Input
EMC H
Three-phase
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.