Download document () of 20

SVX040A1-4A1N1

Eaton SVX adjustable frequency drive, 40HP, NEMA Type 1/IP21, 480V, FR7, Three-phase, EMC H, Standard Software, A/N keypad, No brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX040A1-4A1N1
Product Length/Depth
10.1 in
Product Height
24.8 in
Product Width
9.3 in
Product Weight
77.2 lb
Certifications
UL 508C
IEC 61800-2
EN 61800-3 Level H

Product specifications

Brake chopper
No brake chopper
Modification
Standard boards
Horsepower
40 hp
Frame size
7
Keypad
Alphanumeric
Input
EMC H
Three-phase
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.