Download document () of 20

XTCF032C10A

Eaton XT IEC contactor, 32A, 110 Vac 50 Hz, 120 Vac 60 Hz, 1NO, 32A, Frame C, 45 mm, 50-60 Hz, 7.5, 7.5, 10, 15 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCF032C10A
Product Length/Depth
5.43307087 in
Product Height
3.34645669 in
Product Width
2.28346457 in
Product Weight
0.48501698 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
32A
HP rating - max
7.5, 7.5, 10, 15 hp (3PH @200,230,460,575 V)
Number of poles
Four-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NO
Continuous ampere rating
32 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.