Knowledge Search
Download document () of 20
Discontinued

XV100DEMO

Eaton XV100 Operator Interface, With Galileo Demo Sales Stand

General specifications

Product Name
Eaton XV100 basic human machine interface (HMI) demo
Catalog Number
XV100DEMO
Product Length/Depth
7 in
Product Height
10.5 in
Product Width
14.9 in
Product Weight
11.5 lb
Compliances
RoHS Compliant
CE Marked
Certifications
cULus Listed
UL Listed

Product specifications

Base unit
Galileo only unit, USB host
Bezel
Blank front
Communication
RS-232
Display
7.0 in TFT resistive touch (widescreen)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.