Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

013444
Modellcode: T0-3-8216/XZ

Eaton Moeller® series T0 Changeover switch, 20 A, rear mounting, Basic switch, 3 contact units, Contacts: 6, 45 °, Design number 8216

General Specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
013444
EAN
4015080134442
Product Length/Depth
67 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.119 kg
Certifications
CE
Model Code
T0-3-8216/XZ

Features & Functions

Enclosure material
Plastic
Fitted with:
0 (off) position
Number of poles
Three-pole

General information

Degree of protection
NEMA 12
IP65
Degree of protection (front side)
IP65
NEMA 12
Model
Reverser
Mounting method
Rear mounting
Mounting position
As required
Number of contact units
3
Overvoltage category
III
Pollution degree
3
Suitable for
Intermediate mounting
Ground mounting
Front mounting
Switching angle
45 °

Electrical rating

Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated uninterrupted current (Iu)
20 A

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts
6

Actuator

Actuator type
Short thumb-grip

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.