Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Wird nicht mehr angeboten

124067
Modellcode: +IZMX-SR60DC

+IZMX-SR60DC. Closing release 60 VDC

General Specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
124067
EAN
4015081216727
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.068 kg
Compliances
CE Marked
RoHS conform
Model Code
+IZMX-SR60DC

Zusätzliche Informationen

Accessory/spare part type
Remote switching

cLieferprogramm

Special features
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Without latch check switch.
Suitable for
Off-load switch
Power circuit breaker
Type
Accessory
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Technische Daten für den Bauartnachweis nach IEC/EN 61439

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Technical data - electrical

Adjustment range undelayed short-circuit release (end value) - max
0 A
Circuit breaker total switching time
35 ms (Us = 100%)
Control voltage operating range
60 V DC
0.85 - 1.1 x Us
Electric connection type
Flat plug-in connection
Initial value of the undelayed short-circuit release - min
0 A
Pick-up power consumption at 35 ms - max
540 VA/W
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Voltage type
DC

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.