Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

13042416005

Eaton Crouse-Hinds series CEAG PXLED flood, 0.96A, 5700K color temp, 2xM25 plastic plugs, Glass cover, 20000 lm, 102 lm/W, Alum, Asymmetric 2, >0.95, Swivel, 4 LED systems, Type 2410 - max. 6 mm² terminals, 110-277 Vac, 127-270 Vdc, 196W

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042416005
EAN
4251510758899
Product Length/Depth
465 mm
Product Height
607 mm
Product Width
325 mm
Product Weight
28.7 kg

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Lumens
20000
Wattage
196W
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5700 K
Entry size
2 x M25 plastic threaded plugs
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Asymmetric 2
Power factor
> 0.95
Lumens per watt
102
Special features
Swivel bracket, four LED systems
Type
Type 2410 - max. 6 mm² terminals
Amperage Rating
0.96A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.