Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Abgekündigt

174476
Modellcode: XP-503-21-A10-A00-1B

Eaton XP Panel PC, Capacitive multitouch (PCT), 21.5"0, 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 7, Galileo Runtime License

General Specifications

Product Name
Eaton XP Panel PC
Catalog Number
174476
EAN
7640130098169
Product Length/Depth
536 mm
Product Height
84 mm
Product Width
328 mm
Product Weight
7.55 kg
Certifications
CSA File No.: C22.2. No. 142-M1987
UL File No.: E205091
CUL508
EMC according to 2014/30/EU
CE
Certified by UL for use in Canada
DNV GL
cULus
UL
UL508
Model Code
XP-503-21-A10-A00-1B

Features & Functions

Enclosure material
Aluminum (die-cast)
Features
1.65 GHz dual-core CPU
Powerful graphic processor
min. 4 GByte of CFast removable memory
1 x RS232
1 x DVI-I
2 x USB host 3.0
Fanless CPU and system cooling, natural convection-based passive cooling
2 x Ethernet interface 10/100/1000 Mbps
Min. 32 GByte SSD
4 GByte DDR3-RAM
Customer individual configuration
1 x RS485
Fitted with:
2 x Ethernet 1000/100/10 Mbps (built-in interface)
Touch screen
1 x DVI-I (built-in interfaces)
1 x RS485 (built-in interface)
1 x RS232 (built-in interface)
2 x USB host 3.0 (built-in interface)
Functions
Mouse-cursor control integrated

General information

Current consumption
1.7 A max.
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Interfaces
Ethernet (10/100/1000 Mbps)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
2 x USB 3.0 Host
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Interference immunity
According to EN 61000-6-2:2005
According to EN 55024:2010
According to EN 61131-2:2007
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Front build in possible
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting
Number of slots
1 (for CFast memory cards)
Product category
Panel PC
Protocol
MODBUS
Other bus systems
EtherNet/IP
RoHs conformity
Yes
Software
Galileo or 3rd party
Galileo Open Runtime License
Type
Industrial PC
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - min
0 °C
Operating temperature - max
50 °C
Relative humidity
10 - 90 % (non-condensing)

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
36 VDC

Display

Display contrast ratio
5000:1
Display lighting
LED
Display size
16:9
476.64 x 268.11 mm
Display type
TFT
Tempered glass with anti-reflective coating
Display viewing angle
89°/89°/89°/89° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Luminance intensity
300 cd/m²
Number of colors of the display
16777216
Pixel resolution
WUXGA
1920 x 1080
Screen size (diagonal)
21.5 in
Touch technology
Multi-touch touch panel touch sensor
Capacitive multitouch (PCT)

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
External memory
Min. 4 GB of CFast removable memory
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Memory capacity
4,000 MB
Operating system
Windows Embedded Standard 7
Processor
X86, DualCore 1.65Ghz

Design verification

Equipment heat dissipation, current-dependent Pvid
41 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
41 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.