Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

460-CSA

Eaton Aluminium surface-mount long-distance magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General Specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
460-CSA
EAN
8054934902581
Product Length/Depth
80 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
0.149 kg
Certifications
CE marking

Produktspezifikationen

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Radio system
No
VdS
None
Current - max
1 A
Degree of protection (IP)
Other
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
18 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 mm
Width sensor
19 mm
Sensor length
80 mm

Produktspezifikation exportieren