Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

462-M

Eaton Aluminium surface-mount long-distance magnetic contact - 4 terminals - EN50131-2-6 certified - protection grade 2 - environmental class II

General Specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
462-M
EAN
8054934902703
Product Length/Depth
80 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
0.125 kg
Certifications
CE marking

Produktspezifikationen

Radio system
No
VdS
None
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
18 mm
Wireless
NO
With connection cable
NO
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
0 mm
Width sensor
19 mm
Sensor length
80 mm

Produktspezifikation exportieren