Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

ADE2M162NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2 (M), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4.5-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M16 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M162NPNK3
EAN
3589350058642
Product Length/Depth
57 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
65 g

Produktspezifikationen

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Produktspezifikation exportieren

Technische Datenblätter

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.