Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

BAB1015S4

BAB 1P 15A WITH INTEGRAL S/T - 120 VAC

General Specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB1015S4
UPC
786676043915
Product Length/Depth
3.7 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.35 lb
Certifications
UL 489
UL 943

Produktspezifikationen

Amperage Rating
15 A
Voltage rating
120 Vac
Number of poles
1
Type
BAB
Special features
SHUNT TRIP

Produktspezifikation exportieren