Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

BAB3070H

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,70 A,10 kAIC,Three-pole,240 V,Interchangeable,BAB,Distribution panels 240V (Three-phase, four-wire maximum),Four-wire,Three-phase

General Specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3070H
UPC
786679303702
Product Length/Depth
3.9 in
Product Height
4.9 in
Product Width
3.2 in
Product Weight
1.05 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Produktspezifikationen

Used with
Distribution panels 240 V (Three-phase, four-wire maximum)
Amperage Rating
70 A
Voltage rating
240 V - 240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of wires
4
Interrupt rating
10 kAIC
Number of poles
Three-pole
Quantity
32
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.