Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

BCH32GR

Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 80 4-pair UTP cat 5e or 2-strand Fiber Optic Cable or 50 CAT6 or 25 CAT6A, Cable hook, Wall mount, 2" Hook, 1 J-hook, Green, Load capacity of 30 lbs, Steel

General Specifications

Product Name
Eaton B-Line series cable hook color id clip
Catalog Number
BCH32GR
UPC
782051468267
Product Length/Depth
2.38 in
Product Height
4.31 in
Product Width
1.62 in
Product Weight
0.2 lb
Certifications
UL/CUL listed

Produktspezifikationen

Material
Steel
Special features
Wall mount
Type
Cable hook
Number of J-hooks
1
Hook size
2 in
Load capacity
30 lb

Produktspezifikation exportieren