Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

CAP169114

Eaton Crouse-Hinds series Capri NEWCAP CT cable gland, 6-13 cable range, Gland size 6, Non-armoured, Nickel plated brass, Industrial, PG 11

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP CT cable gland
Catalog Number
CAP169114
EAN
3589351691145
Product Length/Depth
35 mm
Product Height
24 mm
Product Width
26 mm
Product Weight
37.5 g

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable range (min/max)
6-13
Gland size
6
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 11
Nominal thread size Metric/PG
11
Pitch thread
1.411 mm
Thread Length
6.5 mm
Wrench width
24 mm
Hexagon angular dimension
26.4 mm
Suitable for cable diameter - max
13 mm
Suitable for cable diameter - min
6 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP66
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
80 °C
Working temperature - min
-20 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Separable Screw Gland
Integrated function
Screened
Lamp type included
Halogen Free
Thread type
PG
Suitable for
Armoured Cable
Version
EMC

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.