Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Two-pole, 200 kA - CCP2R-2-60CF
| Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
| Catalog Number |
CCP2R-2-60CF
|
| UPC |
051712709927
|
| Product Length/Depth |
2.9 in
|
| Product Height |
3.7 in
|
| Product Width |
0.3 in
|
| Product Weight |
3.7 lb
|
| Compliances |
CCC Marked
|
| Certifications |
Contact Manufacturer
|
| Amperage Rating |
225 A
|
| Voltage rating |
600 Vac, 125 Vdc
|
| Short-circuit rating |
200 kAIC
|