Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, Y shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
|
| Catalog Number |
EABY16
|
| UPC |
782274248905
|
| Product Length/Depth |
5.31 in
|
| Product Height |
4.53 in
|
| Product Width |
2.53 in
|
| Product Weight |
4.6 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4 7 9 |
| Material |
Feraloy iron alloy
|
| Cover opening diameter |
3"
|
| Trade size |
1/2"
|
| Shape |
Y
|