Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

ML2A4WC030F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, STOOW cable, #16 AWG, Male, straight plug, internal thread, pigtail, Passive, Zinc, Two-pole, Style I, 3 ft cable length

General Specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML2A4WC030F
UPC
662275981073
Product Length/Depth
37.93 in
Product Height
1 in
Product Width
1 in
Product Weight
0.68 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
1
3
4
6P
13
Ingress protection (IP) ratings
IP68
Amperage Rating
13 A
Number of poles
Two-pole
Cable/wire size
#16 AWG
Cable type
STOOW
Cable length
3 ft
Connector type
Passive
Gender
Male
Material
Zinc
Style
Style I
Configuration
Male, straight plug, internal thread, pigtail

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.