Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

ML3P4WC120F

Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset, 13A, STOOW cable, #16 AWG, Male, straight plug to female, straight plug, Passive, Zinc, Three-pole, Style I, 12 ft cable length

General Specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Mini-Line cordset
Catalog Number
ML3P4WC120F
UPC
662275945655
Product Length/Depth
1.93 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
13
4
1
6P
3
Ingress protection (IP) ratings
IP68
Amperage Rating
13 A
Number of poles
Three-pole
Cable/wire size
#16 AWG
Cable type
STOOW
Cable length
12 ft
Connector type
Passive
Gender
Male
Material
Zinc
Style
Style I
Configuration
Male, straight plug to female, straight plug

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.