Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

P2LM2CHW2/UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.12A, Cool, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 1700 lm, Copper-free alum, VXW wall mt, 3/4", 120-277 Vac, 14W

General Specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P2LM2CHW2/UNV1
UPC
662276840164
Product Length/Depth
11.25 in
Product Height
7.06 in
Product Width
8.75 in
Product Weight
7.9 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Trade size
3/4"
Lumens
1700
Wattage
14W
Mounting Method
VXW wall
Amperage Rating
0.12 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.