Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

P3LM2C/UNV1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 0.24A, Cool white, AC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Mtg module adapter, 120-277 Vac, 29W

General Specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P3LM2C/UNV1
UPC
662276651531
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
50W HID or 150-200W incandescent
Guard
Without guard
Lens material
Heat and impact resistant glass
Material
Copper-free aluminum
Power factor
> 0.9
Lumens
3000
Wattage
29W
Mounting Method
Mounting module adapter
Amperage Rating
0.24 A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.