| Product Name |
Eaton Tripp Lite series cable runway
|
| Catalog Number |
SRCABLETROUGH
|
| UPC |
037332290632
|
| Product Length/Depth |
19.882 in
|
| Product Height |
4.875 in
|
| Product Width |
2.48 in
|
| Product Weight |
4.219 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
|
| Package contents |
SRCABLETROUGH Horizontal Cable Manager, Black
|
| Product Highlights |
Eliminates cable stress by routing them from the front to the rear of your rack cabinet
5-year limited warranty (Worldwide) Telescopic design lets you adjust the cable trough to the depth of your enclosure Built to last using cold-rolled steel with a black finish to match your rack |