Eaton Crouse-Hinds series STB enclosure, 400A, 15" x 12" x 8" enclosure size, 145 mm horizontal fixing center, Painted mild steel, 690 Vac/Vdc
| Product Name |
Eaton Crouse-Hinds series STB enclosure
|
| Catalog Number |
STBPS151208
|
| EAN |
3066227675288
|
| Product Length/Depth |
120 mm
|
| Product Height |
150 mm
|
| Product Width |
80 mm
|
| Product Weight |
1.59 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
NEC/CEC |
| NEC hazardous rating |
Class I, Division 2
|
| NEMA Rating |
3S
6 4 |
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
400A
|
| Voltage rating |
690 Vac/Vdc
|
| Enclosure size |
15" x 12" x 8"
|
| Material |
Painted mild steel
|
| Fixing center horizontal |
145 mm
|