Knowledge Search
Download document () of 20
Sheet filter systems

BECO INTEGRA PLATE A400 DP

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech,chemical, cosmetic and food industries.

Eaton's BECO INTEGRA Plate A400 DP filter is a multi sheet filter in an enclosed design. The product channels are sealed with filter sheets only and uses O-rings at the outer edges to seal the filter package.

Design
With Circumferential O-Ring Gasket
Material
PP or PVDF, FDA listed

Core features

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealing of filter package by means of O-rings and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and sanitary designed support grooves of filter plates. Cake discharge downwards into tray underneath of filter package
  • High flexibility, the filter can either be used as a sheet filter or as a precoat filter. For precoating/removing of high particle load cake frames in a different width are available
  • Electrical (standard) or pneumatic (ATEX compliant) hydraulics can be selected
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech 
  • Chemicals
  • Cosmetics
  • Food

Eaton's BECO NTEGRA PLATE A400 DP filter is designed and manufactured according to the cGMP guidelines and FDA regulations.

Specifications

Specifications

Operating pressure: Max. 87 psi (600 kPa/6 bar) at 77 °F (25 °C)
Max. 43 psi (300 kPa/3 bar) at 104 °F (40 °C)
Differential pressure: Max. 58.02 psi (400 kPa/4 bar) at 104 °F (40 °C)
Operating temperature: Max. 185 °F (85 °C) at max. 14.5 psi (1 bar), depends on the depth filter sheets used
Filter area per sheet 1.18 ft² (0.11 m²) (filter sheet format: 304)

Materials:

- Filter package:

- Chassis

- Other parts

- Gaskets/O-rings

 

Polypropylene, Poolypropylene black conductive, PET

Stainless steel AISI 316L

Stainless steel AISI 304

Silicone, EPDM, Viton, FEP coated (FDA listed)

Filter area:

- Sheet filtration:

- Cake Filtration:

 

Max. 68.67 ft² (6.38 m²)

Max. 73.41 ft² (6.82 m²) (20 mm cake frame)

Filter inlet: 1" Tri-Clamp ASME BPE"
Filter outlet: 1" Tri-Clamp ASME BPE"
Download Links
X
Download Close