Download document () of 20

020280
Model code: GA-1-I43-G

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, in CI43

General Specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
020280
EAN
4015080202806
Product Length/Depth
50 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
0.326 kg
Compliances
RoHS conform
Model Code
GA-1-I43-G

Product specifications

Used with
CI43…
RS…3-50 busbar mounting fuse base
GSTA1 fuse switch-disconnector, with A-GSTA1 adapter plate
xEnergy Safety Ci
Modular busbar system
Prepared enclosure
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification