Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, removable flanges equipped, HxWxD=296x421x175mm, NA type
Product Name |
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
002241
|
EAN |
4015080022411
|
Product Length/Depth |
175 mm
|
Product Height |
296 mm
|
Product Width |
421 mm
|
Product Weight |
2.852 kg
|
Compliances |
CSA-C22.2 No.94
IEC/EN60529 UL 508A CE marking RoHS conform |
Certifications |
UL listed
UL508A Specially designed for North America UL (File No. E499317) UL (Category Control Number NITW) |
Model Code |
CI43-150-NA
|
Used with |
Industrial control panels
|
Special features |
Fitted with removable smooth flanges on all 4 sides
Fixing straps for wall fixing
Sealable cover fasteners
|
Type |
Basic enclosure
Distribution board enclosures for North America
Panel enclosures with cover and flanges
xEnergy Safety Ci
|
Features |
UV resistance beneath protective shield
Cover with overpressure release |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Lower part: 960 °C / cover: 850 °C
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Surface finishing |
Transparent, smoky gray (cover)
RAL 7035, light gray (base) |
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Creepage resistance |
KB100, KC200 (cover, to IEC 60112)
KB160, KC175 (base, to IEC 60112) |
Degree of protection |
IP65 (IEC)
UL/CSA Types 1, 12, 13, 4X, indoor only 4X (NEMA) IK10 IP65 |
Enclosure material |
Plastic
|
Surface protection |
Other
|
Circuit integrity |
Other
|
Base type |
Enclosure side plates with removable smooth flanges
|
Unit type |
Single unit
|
Built-in depth |
150 mm
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
22 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
20 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
21 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
44 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
40 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
42 W
|
Color |
Gray
|
Cover/door color |
Transparent
|
Cover/door model |
Closed
|
Cover/door type |
Transparent
Optional None |
Number of openings (flange plates) |
0
|
Plate thickness (cabinet) |
6 mm
|
Plate thickness (cover/door) |
6 mm
|
RAL-number |
7035
|
Surface resistance (IEC 60093) |
10 TΩ
|
Width in number of modular spacings |
15
|
Ambient operating temperature details |
-40 °C - 80 °C
|
Mounting method |
Surface mounted (plaster)
|
Number of rows |
0
|
Dielectric strength |
30 kV/mm
|
Functions |
Extension possible
|
Protection class |
II
|
Number of modules |
1
|
Internal depth |
150 mm
|
Mounting depth |
150 mm
|
Nominal current |
1600 A
|
Number of conduit inlets |
0
|
Suitable for |
Outdoor use
Lightning protection |
Saline spray resistance |
IEC 60068-2-11
|
Enclosure material quality |
Other
|
Type of coating |
Other
|