Download document () of 20

184465
Model code: SL630-ADP-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Adapter SASY60i busbar support 250 - 630A in Ci

General Specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
184465
EAN
4015081785032
Product Length/Depth
305 mm
Product Height
27 mm
Product Width
44.5 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
SL630-ADP-CI

Product specifications

Used with
CI44…
L1, L2, L3: 12x5 - 30x10: SL63031
N, PE: 12x5 - 30x10: SLPEN63011
L1, L2, L3: 30x10: SL63033
L1, L2, L3: 20x5 - 30x10: SL63032
N, PE: 20x5 - 30x10: SLPEN63012
N, PE: 30X10: SLPEN63013
CI43…
Accessory for busbar enclosures
xEnergy Safety Ci
Accessory/spare part type
Adapter plate
Accessory
Distance between busbar centers
60 mm
Functions
Accessory
Prepared enclosure
Rated operation current (Ie)
400 A
630 A
250 A
Type
  • Accessory for busbar enclosures
  • xEnergy Safety Ci
Special features
  • Component mounting possible on busbar
  • Busbar support spacing 290 mm
Suitable for
As link between housing base and busbar support SL
For 3, 4 and 5 pole systems

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.