Download document () of 20

083880
Model code: U-CI48

Eaton xEnergy Safety Ci LV systems LV switchgear. Base, HxWxD=750x375x120mm

General Specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure base
Catalog Number
083880
EAN
4015080838807
Product Length/Depth
150 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
1.92 kg
Compliances
RoHS conform
Certifications
EN 62208
EN 61439-2
Model Code
U-CI48

Product specifications

Special features
  • Sides closed, but with full area knockout
  • Open tip and bottom
Type
Basic enclosure
Features
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
960 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
40 kg per enclosure with support frame and lifting aid met, assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65, with cover
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Accessory/spare part type
Bases for panel enclosures
Degree of protection
IK10
IP65
Other
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
Other
Base type
Closed, with full area knockout
Unit type
Modular system
Built-in depth
250 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
37 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
33 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
35 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
75 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
67 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
71 W
Color
Gray
Cover/door model
Closed
Cover/door type
None
Optional
Number of openings (flange plates)
6
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
17
Cable entry type
Transverse
FL4... flange
Top and bottom
Mounting method
Surface mounted (plaster)
Number of rows
0
Functions
Extension possible
Protection class
II
Number of modules
1
Internal depth
100 mm
Nominal current
1600 A
Number of conduit inlets
0
Suitable for
Lightning protection
Outdoor use
Enclosure material quality
Other
Type of coating
Other

Export product specification