Download document () of 20

133101
Model code: DVZ150-250-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Cylindrical cover fasteners, long

General Specifications

Product Name
Eaton xEnergy Safety Ci closing element
Catalog Number
133101
EAN
4015081299645
Product Length/Depth
88 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
DVZ150-250-CI

Product specifications

Used with
CI44…: max. 4 off
CI48…: max. 4 off
CI45…: max. 4 off
CI23…: max. 4 off
CI43…: max. 4 off
Basic enclosures
xEnergy Safety Ci
Accessory for basic enclosures
Special features
  • At least DV125-CI or DV150-250-CI standard cover fasteners must be used for sealing.
  • Lockable cover fasteners diagonal with cylinder lock, common locking mechanism and key
Type
  • Accessory for basic enclosures
  • Basic enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Cover fasteners with cylinder lock for Ci enclosure
Functions
Cover fasteners with cylinder lock for Ci enclosure
Unit type
Modular system
Material
Plastic
Model
Other

Export product specification