Download document () of 20

137294
Model code: CMMZ-00/28

Eaton Moeller series xComfort - Wireless switches. Covering film, gray

General Specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
137294
EAN
4015081340811
Product Length/Depth
80 mm
Product Height
0.1 mm
Product Width
80 mm
Product Weight
1.3 g
Compliances
RoHS conform
Model Code
CMMZ-00/28

Delivery program

Bus system product type
Accessory

Additional information

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.