Download document () of 20
Discontinued

F9401

Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring Devices. Radio transmitter 1way for MEM British Standard flat switch

General Specifications

Product Name
Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring devices
Catalog Number
F9401
EAN
5010826132781
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
F9401

Product specifications

Features
Halogen free
Surface finishing
Matt
Amperage Rating
0 A
Number of poles
None
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Modular device for domestic switching devices
Built-in installation box depth - min
16 mm
Nominal voltage - max
240 V
Number of modules (module system)
2
Number of rockers
1
Mounting method
Module frame
Contacts
Other
Degree of protection
IP3X
Fastening type
Screw mounting
Material
Plastic
Model
Single push button
Imprint
None
Method of operation
Rocker
Color
White
RAL-number (Akin)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.