Download document () of 20

160FEE

Eaton Bussmann series high speed British standard fuse, Double barrel, 160A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym.HSBS, 50 kA DC at 500 VDC

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
160FEE
EAN
5027590436977
UPC
051712831581
Product Length/Depth
94 mm
Product Height
36 mm
Product Width
20 mm
Product Weight
91.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
71 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
3700 at 415 V, 5700 at 660 V
Watt losses
46 W
Fuse shape
Offset dual barrel bolted tags
Pre arc (I2T)
1000
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
FEE
Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification