Download document () of 20

EC-600

Trip indicator kit, high speed, 1.5 A, AC 690 V, ET, BS, indicating

General Specifications

Product Name
Eaton Bussmann series trip indicator
Catalog Number
EC-600
EAN
5027590498494
UPC
051712839693
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
12 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Accessory/spare part type
Two clips
One indicator
Fuse indicator
Non-indicating
Voltage rating
250 V RMS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.