Download document () of 20
To be discontinued

40AET

40AMP THYRISTOR FUSE (10)

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
40AET
EAN
5027590480024
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
100 mm
Product Weight
48.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
None
Utilization category
aR (accompanied semiconductor protection)
Rated voltage AC
690 V
Center-to-center distance of connections
76 mm
Mounting dimension
M8
Current type
AC/DC
Watt losses
9 W
Color
None
Construction size
Other
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.