Download document () of 20

56ET

Eaton Bussmann series high speed British standard fuse, Single barrel, 56A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General Specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
56ET
EAN
5027590484299
UPC
051712835763
Product Length/Depth
76 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
41.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
IEC 60269-4

Product specifications

Amperage Rating
56 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
62 mm
Mounting dimension
M6
Current type
AC/DC
Class
Class aR
Clearing (I2T)
950
Watt losses
11 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
135
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
ET
Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification