Download document () of 20

16GN02
Model code: GAUGE PIECE DO2 16A 400V FOR E18

Gauge piece, LV, 16 A, AC 400 V, D02, IEC

General Specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
16GN02
EAN
5027590437615
Product Length/Depth
10.5 mm
Product Height
16.6 mm
Product Width
16.6 mm
Product Weight
0.82 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
Model Code
GAUGE PIECE DO2 16A 400V FOR E18

Product specifications

Amperage Rating
16 A
Color
Gray
Construction size
D02
Type
fuse accessory
Application
E18

Export product specification