Download document () of 20

TFRN02C

Fuse-base, LV, 63 A, AC 400 V, D02, 3P, IEC, DIN rail mount, suitable wire 1.5 - 4 mm2, 2xM5 o/p terminal, 2xM5 i/p terminal, with protection cover

General Specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFRN02C
EAN
5027590514101
Product Length/Depth
36 mm
Product Height
71 mm
Product Width
81 mm
Product Weight
270.4 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Product specifications

Amperage Rating
63 A
Features
Version with cover
Number of poles
Three-pole
Type of accessory
Three-pole fuse base
Fuse size
D02
Construction size
D02
Suitable for
D02
Material
Porcelain
Mounting method
Snap mounting
Voltage rating
400 V
Fuse base model
E18, D02
Type
Fuse accessory
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.