Download document () of 20

170H1007

Eaton Bussmann series high speed fuse base, 1000V, 400A, fixed centre fuse base (80mm)

General Specifications

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H1007
EAN
5027590439107
UPC
051712214902
Product Length/Depth
145 mm
Product Height
51 mm
Product Width
43 mm
Product Weight
315.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL 512
UL

Product specifications

Amperage Rating
400 A
Accessory/spare part type
Fixed centre fuse base
Color
Black
Connection
Screw connection
80 mm Centre distance
Construction size
Other
Mounting method
DIN 43653
Quantity
3
Voltage rating
1000 V
Type
Fuse Accessory
Application
fuse-link with type K indicator
Suitable for
DIN 43653 Size 00 fuse size
DIN 43653 Size 000 fuse size

Export product specification