Download document () of 20

170M2819

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 690 V, size 00, 28 x 51 x 98 mm, aR, IEC

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2819
EAN
5027590443531
UPC
051712812269
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
202 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
55 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Fuse type
U/80 Without indicator
Fuse system (according to IEC 60269)
Other

Export product specification