Download document () of 20

170M2616

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 160 A, Fuse size: 00, Top fuse status indicator, DIN 43653, /80 Visual indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2616
EAN
5027590442244
UPC
051712254144
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
13000 at 660 V
Watt losses
30 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
1900
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification