Download document () of 20

183945
Model code: +IZMX-CAS403-2500-1

Eaton Moeller series IZMX/INX - ACB. Cassette 2500A, IZMX403, +

General Specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183945
EAN
4015081790807
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform
Model Code
+IZMX-CAS403-2500-1

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Amperage Rating
2500 A
Nominal current
2500 A

Technical data - electrical

Electrical connection type of main circuit
Rail connection

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.
Used with
Three-pole
INX40…3-…W
IZMX40…3-…W

Export product specification