Download document () of 20

122905
Model code: +IZMX-SH403

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX403, Acc

General Specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
122905
EAN
4015081205103
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.689 kg
Compliances
RoHS conform
Certifications
CE
Model Code
+IZMX-SH403

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Nominal current
4000 A

Technical data - electrical

Electrical connection type of main circuit
Other

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette’s live main terminals.
Used with
Withdrawable unit IZMX403
Three-pole
IZMX-CAS403…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.