Download document () of 20

184230
Model code: IZMX-PLPC40-M-OFF-1

Eaton Moeller series IZMX/INX - ACB. Locking device ON-OFF, metal, OFF

General Specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184230
EAN
4015081783939
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
IZMX-PLPC40-M-OFF-1

Delivery program

Type
Accessory
Accessory/spare part type
Mechanical locking
Interlocks
Spare part
Accessory

Technical data - mechanical

Housing material
Metal

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • ON-OFF
  • Metal
  • OFF
  • The circuit-breaker's ON/OFF buttons can be locked together by using the interlock. It is also possible to lock only the ON or the OFF button by using a padlock.
  • This means that it will no longer be possible to actuate the circuit-breaker locally.
  • If the OFF button is interlocked, it will be continuously actuated.
  • This means that it will not be possible to use remote switching if optional remote switching with an ON/OFF coil is being used.
  • M = Metal
Used with
INX40…
IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.