Download document () of 20

184206
Model code: IZMX-MIL2C-F16-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, bowden cables, IZMX16…, INX16…

General Specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184206
EAN
4015081783724
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.43 kg
Compliances
RoHS conform
Model Code
IZMX-MIL2C-F16-1

Delivery program

Type
Accessory
Accessory/spare part type
Interlocks

Technical data - mechanical

Mounting Method
Fixed
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • For 2 circuit breakers with the same or different frame size - interlock A against B. In addition, an IZMX-MIL-CAB… cable kit with the desired length is required.
  • Type 2
Used with
IZMX16…
INX16…

Export product specification